Friendly reminder:
Mini Cart
  • Part# Category PKG Description Vout Options: Full-Part# Unit Price Software & Tools Quantity
  • MA800GQ-Z Power Modules QFN MA800: 8 bit contactless Turning Knob Sensor with push button detection. SPI and SSI ouput. N/A   
  • MA750GQ-Z Power Modules QFN Contactless Turning Knob Sensor. 12 bit PWM output N/A   
  • MA700GQ-Z Power Modules QFN Angular Sensor for Position Control with Side-Shaft Positioning Capability N/A   
  • MA300GQ-Z Power Modules QFN Angular Sensor for 3-Phase Brushless Motor Commutation and Position Control with Side-Shaft Positioning  N/A   
  • MA100GQ-Z Power Modules QFN Angular Sensor for 3-Phase Brushless Motor Commutation with Side-Shaft Positioning Capability N/A   
  • TBMA800-Q-RD-00A Power Modules QFN Round shaped test board for MA800 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA700-Q-RD-00A Power Modules QFN Round shaped test board for MA700 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA300-Q-RD-00A Power Modules QFN Round shaped test board for MA300 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA100-Q-RD-00A Power Modules QFN Round shaped test board for MA100 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA800-Q-LT-00A Power Modules QFN Long shaped test board for MA800 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA700-Q-LT-00A Power Modules QFN Long shaped test board for MA700 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA300-Q-LT-00A Power Modules QFN Long shaped test board for MA300 sensor. Can be interface directly to customers microcontroller N/A   
  • TBMA100-Q-LT-00A Power Modules QFN Long shaped test board for MA100 sensor. Can be interface directly to customers microcontroller N/A   
  • EVKT800-KNOB-Q-00A Power Modules QFN EV Kit for MA800: 8 bit contactless Turning Knob Sensor with push button detection. SPI and SSI ouput. N/A   
  • EVKT750-KNOB-Q-00A Power Modules QFN EV Kit for MA750: Contactless Turning Knob Sensor. SPI / PWM outputs N/A   
  • EVKT700-KNOB-Q-00A Power Modules QFN EV Kit for MA700: Angular Sensor for Position Control with Side-Shaft Positioning Capability. SPI/ABZ outputs N/A   
  • EVKT300-KNOB-Q-00A Power Modules QFN EV Kit for MA300: Angular Sensor for 3-Phase Brushless Motor Commutation and Position Control with Side-Shaft . SPI/UVW/ABZ outputs N/A   
  • EVKT100-KNOB-Q-00A Power Modules QFN EV Kit for MA100: Angular Sensor for 3-Phase Brushless Motor Commutation with Side-Shaft Positioning . SPI and UVW output N/A   
  • EVKT-MACOM-Q-00A Power Modules QFN Universal PC USB interface kit for all MagAlpha EVKT-KNOB & TBMA kit products. NOTE: This This kit is required to interface any EVKTxxx-KNOB kit or TBMA board to a PC using the MACOM GUI software for Windows N/A   
  • MPM3515 Power Modules QFN 1.5A, 5V, 12V, 19V, 24V, 36V, Synchronous Step-Down regulator with Integrated Inductor and Power Good N/A    Add
  • MPM3804 Power Modules QFN 0.6A, 3.3V, 5V Step-down Power Module with Output discharge function in 2mmx2mm QFN package N/A    Add
  • MPM3840 Power Modules QFN 4A, 3.3V, 5V Step-down Power Module with Power Good N/A   
  • MPM3630 Power Modules QFN 3A, 5V, 12V Step-Down Regulator with Integrated Inductor and Power Good N/A    Add
  • MPM38111 Power Modules QFN Dual 1A, 3.3V, 5V Step-Down Power Module N/A    Add
  • MPM38222 Power Modules QFN Dual 2A, 3.3V, 5V Step-Down Power Module N/A   
  • MA750 Power Modules QFN Contactless Turning Knob Sensor N/A    Add
  • MA700 Power Modules QFN Angular Sensor for Position Control with Side-Shaft Positioning Capability N/A   
  • MA300 Power Modules QFN Angular Sensor for 3-Phase Brushless Motor Commutation and Position Control with Side-Shaft Positioning Capability N/A   
  • MA120 Power Modules QFN Angular Sensor for 3-Phase Brushless Motor Commutation N/A    Add
  • MA100 Power Modules QFN Angular Sensor for 3-Phase Brushless Motor Commutation with Side-Shaft Positioning Capability N/A    Add

Page 1 of 2First   Previous   [1]  2  Next   Last