Power Supply Modules


Featuring the MPM38222

Features & Benefits

  • 2.7V-6V Input Range
  • Dual 2A Output Current
  • 45μA Quiescent Current
  • 100% Duty Cycle Operation
  • Up to 93% Efficiency
  • Small Size: 4mm×4mm×1.6mm
  • Low Ripple/Low Noise

Power Supply Product Overview

MPS power modules use an innovative single-step assembly process. Our integrated power modules have superior performance and inherent reliability by eliminating unnecessary assembly steps and minimizing external components. The power modules are easy to use and rework due to our standard QFN packaging. As a result, MPS power supply modules are also inherently more cost effective.
Digital Part, Scalable, PMBus, Parallel output current up to 250A

Eval Kit

The EVM38222 is an evaluation board for MPM38222, a dual 2A output, 2.7V-5.5V input, step-down power module in a 4mmx4mmx1.6mm QFN package. The evaluation allows quick test set-up to verify performance, such as efficiency, ripple, transient, load/line regulation, stability, and EMI.

Ease of Design

Performance

Simple Manufacturing

Lead-frame with all components (regulator IC, inductor, and other passives) integrated onto the same lead frame. Utilizing standard IC assembly process, packaging, and test equipment to cost effectively mass produce. Our modules can be easily implemented during system circuit development; they are easier to test, solder, and rework; No expensive Optical alignment BGA rework machines and X-ray inspection required.
PCB with all components soldered onto PCB. Pin-out are on the bottom and around the sides, making them difficult to implement during system circuit development; they are difficult to solder, inspect, test, and rework. Expensive X-ray machines, Industrial CT Scanning machines, special microscopes, and BGA rework machines are required.