mEZ Step Up DC/DC Modules

Our mEZ step-up solutions offer a wide product family selection to meet customer design requirements. Our Step-up products offer wide VIN operation ranges from 2.7V to 15V and 1A-3A output current. For additional solutions, check out our Step-Down, PoE, and USB products, or see our mEZ Power Module Family

Ease Of Design


Performance/Efficiency 



Small Package Size

 

 

Product Family

 

Iout
Vout
1A 2A 3A
15V

mEZD41501A-x

mEZD41502A-x

12V

mEZD41503A-B

5V

 

Featured Product(s)

mEZD41502A 

 




2A Product Description

The mEZD41502A is an open-frame module offering 4% higher efficiency than competitor solutions. This module offers a 2.7V to 13V operating input, 5V, 12V, and 15V output voltage, and 2A continuous output current. 



mEZD41502A Features & Benefits

•  2.7V to 4.2V Operating Input
•  5V Output Voltage
•  2A Continuous Output Current
•  Open Design Files and BOM
•  600kHz Fixed Frequency
•  High Efficiency
•  Over-Temperature Protection


Success Stories

New MPS mEZ Power Module Achieves Success in Telecom Application

Small but Powerful Dual 30A mEZD81260A Paves the Way for Power Modules

MPS was recently able to help a telecom device manufacturer achieve success in a critical design with one of our new mEZ modules. The device needed to be space-efficient and have optimal load transient performance, which are common design issues. We had the solution with our mEZD81260A. The mEZD81260A is an open-frame power module with dual 30A or a single 60A rail programmable by a PMBus, a 5-16V input, a 45mV peak-to-peak voltage ripple at 50-100% load transient, and a peak efficiency of up to 93% at 30A load current. Our mEZ products can achieve excellent thermal performance due to their open-frame structure, which allows external airflow to cool down the module. Current sharing balances the load and thermal on two phases. The small 14x25x6.5mm LGA package saves both board space and cost, making this module smaller, more efficient, easier to use, and provides much less time-to-market than similar competitor parts.