USB-C Dock-Monitor

Last Updated: 06/01/2017
Version: 1

The Monitor/Dock solution enables connectivity between a USB Type-C connector of a host system on the upstream port and multiple display/data connectors on the downstream ports. This solution has a USB Type-C receptacle on the upstream port which supports data, power and display. On the downstream port, the solution supports:

  • USB Type-A
  • Gigabit Ethernet
  • Display Port
  • USB Type-C

Design Files

File TitleLanguageLast Updated
USBC Dock Monitor Zip FileEnglish06/01/2017

MPS Products


Datasheets 
MP875906/01/2017
MP2162A06/01/2017
For more information regarding reference designs, please contact referencedesign@monolithicpower.com.